Features
The Peripherals tool features:
- Configuration of initialization for SDK drivers
- User-friendly user interface allowing to inspect and modify settings
- Smart configuration component selection along the SDK drivers used in toolchain project
- Instant validation of basic constraints and problems in configuration
- Generation of initialization source code using SDK function calls
- Multiple functional-group support for initialization alternatives
- Configuration problems are shown in the Problems view and marked with decorators in other views
- Integration in S32 Configuration Tools framework along with other tools
- Middleware configuration support (USB, FREEMaster, LwIP)
- The settings can be automatically migrated to a different SDK component version
- Support of code snippets