QuadSPI Default Configurations
For S32G274A_Rev2, S32R45 and S32G399A processors, QuadSPI tool contains several default boot images configurations, depending on the flash type, clock frequency and mode. The path where these files can be found is: mcu_data -> processors -> <processor name> -> <SDK version> -> quadspi -> default_boot_images
The following tables describes the QuadSPI configuration for each binary file:
| QuadSPI boot image | Flash Manufacturer | Flash Part | Clock Frequency | Mode | Bus Width |
| mx25_sim133ddr.bin | Macronix | MX25UW51245G | 133 MHz | DDR | Octal |
| mx25_sim133sdr.bin | Macronix | MX25UW51245G | 133 MHz | SDR | Octal |
| mx25_sim200ddr.bin | Macronix | MX25UW51245G | 200 MHz | DDR | Octal |
| mx66_sim133ddr.bin | Macronix | MX66UM1G45G | 133 MHz | DDR | Octal |
| mx66_sim133sdr.bin | Macronix | MX66UM1G45G | 133 MHz | SDR | Octal |
| QuadSPI boot image | Flash Manufacturer | Flash Part | Clock Frequency | Mode | Bus Width |
| mx25_sim100ddr.bin | Macronix | MX25UW51245G | 100 MHz | DDR | Octal |
| mx25_sim133ddr.bin | Macronix | MX25UW51245G | 133 MHz | DDR | Octal |
| mx25_sim133sdr.bin | Macronix | MX25UW51245G | 133 MHz | SDR | Octal |
Disclaimers:
- The images have been tested on limited samples under laboratory settings, and they are provided as-is, without any warranty whatsoever, and are intended only for development purposes.
- Customer must perform necessary qualification across process, temperature and voltage conditions before using these images for production.