FSL1168-02: SSOP


Overview

plastic thermal enhanced thin shrink small outline package; 28 leads; body 9.7 x 4.4 x 1.2 mm; lead pitch 0.65 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FSL1168-02 SSOP surface mount double HTSSOP 9.7 x 4.4 x 1.2 28 plastic
Manufacture Code Reference Codes Issue Date
98ARS23923W (EIAJ);MO-153-AE(JEDEC);IEC 2006-08-18