SOD113: TO-220F


Overview

plastic single-ended package; isolated heatsink mounted; 1 mounting hole; 2-lead TO-220 "full pack"
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TO-220F heatsink mount single SFM 15.5 x 10 x 4.3 2 plastic
Manufacture Code Reference Codes Issue Date
SOD113 2-lead TO-220F(JEDEC 2015-07-28