SOD59: TO-220AC


Overview

plastic single-ended package; heatsink mounted; 1 mounting hole; 2-lead TO-220AC
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TO-220AC heatsink mount single SFM 15.7 x 10 x 4.5 2 plastic
Manufacture Code Reference Codes Issue Date
SOD59 2-lead TO-220AC(JEDEC 2012-11-27