SOT1067-1: MLSSN4R


Overview

metal low profile special-shape package; no leads; 4 terminals; resin based; body 4.72 x 3.76 x 1.1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1067-1 MLSSN4R surface mount bottom MLSSN 4.72 x 3.76 x 1.1 4 metal
Manufacture Code Reference Codes Issue Date
SOT1067-1 - - -(EIAJ);- - -(JEDEC);- - -IEC 2008-08-20