SOT1069-1: HWSON8


Overview

plastic thermal enhanced very very thin small outline package; no leads; 8 terminals; body 2 x 3 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1069-1 HWSON8 surface mount double HWSON 2 x 3 x 0.8 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1069 (EIAJ);MO-229(JEDEC);IEC 2009-08-10
Part Description Quick access
DDR memory module temp sensor with integrated SPD, 3.3 V
DDR memory module temp sensor, 1.7 V to 3.6 V