SOT1108-1: MTSSN4R


Overview

metal thin special-shape package; no leads; 4 terminals; resin based; body 4 mm x 3 mm x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
MTSSN4R surface mount bottom MTSSN 4 metal
Manufacture Code Reference Codes Issue Date
SOT1108-1 2008-08-20