SOT1109: HVSON12


Overview

plastic thermal enhanced very thin small outline package; no leads; 12 terminals; body 6 x 6 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1109 HVSON12 surface mount double HVSON 12 plastic
Manufacture Code Reference Codes Issue Date
SOT1109 ---(EIAJ);---(JEDEC);---IEC 2008-09-24