SOT1134-1: HXQFN60U


Overview

plastic, thermal enhanced extremely thin quad flat package; 60 terminals; 0.5 mm pitch; 4 mm x 6 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXQFN60U surface mount quad HXQFN 4 x 6 x 0.5 60 plastic
Manufacture Code Reference Codes Issue Date
SOT1134-1 2009-01-22