SOT1150-1: BGA596


Overview

plastic ball grid array package; 596 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1150-1 BGA596 surface mount bottom BGA 27 x 27 x 1.87 596 plastic
Manufacture Code Reference Codes Issue Date
SOT1150 (EIAJ);(JEDEC);IEC 2009-10-19