SOT115AE: SFM8


Overview

rectangular single-ended package; aluminium flange; 2 vertical mounting holes; 2 x 6-32 UNC and 2 extra horizontal mounting holes; 8 gold-plated in-line leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT115AE SFM8 flange mount single SFM 27.2 x 13.75 x 20.8 8 plastic
Manufacture Code Reference Codes Issue Date
SOT115 (EIAJ);(JEDEC);IEC 2004-02-04