SOT1179-1: HVSON12


Overview

plastic thermal enhanced very thin small outline package; no leads; 12 terminals; body 4 x 6 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON12 surface mount double HVSON 4 x 6 x 0.85 12 plastic
Manufacture Code Reference Codes Issue Date
SOT1179 ---(EIAJ);---(JEDEC);---IEC 2008-09-24