SOT1234-7: QFP80


Overview

QFP80, plastic, quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1234-7 QFP80 surface mount quad QFP 14 x 14 x 2.2 8888 plastic
Manufacture Code Reference Codes Issue Date
98ARL10529ABC (SPC-PAE143-001 )(JEDEC) 2017-06-11