SOT1340-1: HXSON4


Overview

plastic extremely thin small outline package; no leads; 4 terminals; body 1.6 x 1.2 x 0.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1340-1 HXSON4 surface mount double HXSON 1.6 x 1.2 x 0.5 4 plastic
Manufacture Code Reference Codes Issue Date
SOT1340 (EIAJ);(JEDEC);IEC 2012-09-10