SOT1587-1: HUSON12


Overview

HUSON12, plastic, thermal enhanced ultra thin small outline; no leads; 12 terminals; 0.4 mm pitch; 3 mm x 3 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUSON12 surface mount double HUSON 3 x 3 x 0.6 12 plastic
Manufacture Code Reference Codes Issue Date
98ASA10814D HF-PDSO-N12(JEDEC 2017-06-11