SOT1599-1: USON8


Overview

USON8, plastic, ultra thin small outline package; no leads; 8 terminals; 0.5 mm pitch; 2 mm x 2 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
USON8 surface mount double USON 2 x 2 x 0.65 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA10787D MO-252(JEDEC 2017-06-11