SOT1631-1: HQFN36


Overview

HQFN36, plastic, thermal enhanced quad flatpack; no leads; 36 terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN36 surface mount quad HQFN 12 x 12 x 2.1 36 plastic
Manufacture Code Reference Codes Issue Date
98ARL10544D I-PQFP-N36(JEDEC) 2017-06-11