SOT1655-4: FBGA525


Overview

FBGA525, plastic, fine-pitch ball grid array; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 2.17 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA525 surface mount bottom FBGA 19 x 19 x 2.17 525 plastic
Manufacture Code Reference Codes Issue Date
98ASA01463D 2019-05-22