SOT1692-1: SO20


Overview

SO20, plastic, small outline package; 20 terminals; 1.27 mm pitch; 7.5 mm x 13.85 mm x 4.25 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO20 surface mount double SO 7.5 x 13.85 x 4.25 20 plastic
Manufacture Code Reference Codes Issue Date
98ASA10701D E-PDSO-G20(JEDEC 2017-06-11