SOT1763-1: SO4


Overview

SO4, plastic, small outline package; 4 terminals; 1.15 mm pitch; 1.25 mm x 2 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO4 surface mount double SO 1.25 x 2 x 1 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA10524D PDSO-G4(JEDEC 2017-06-11