SOT1789-1: CFM2F


Overview

CFM2F, ceramic, flange mount flat package; 2 terminals; 13.72 mm x 23.12 mm x 4.41 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2F flange mount double CFM 13.72 x 23.12 x 4.41 2 ceramic
Manufacture Code Reference Codes Issue Date
98ARB18660 2017-06-11