SOT1798-1: CFM8F


Overview

CFM8F, ceramic, flange mount flat package; 8 terminals; 9.78 mm x 23.12 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM8F flange mount double CFM 9.78 x 23.12 x 3.75 8 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00545 2017-06-11