SOT1799-5: CFM6F


Overview

CFM6F, ceramic flange mount flat package; 6 terminals; 5.36 mm pitch, 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM6F surface mount double CFMF 9.78 x 20.58 x 3.75 6 ceramic
Manufacture Code Reference Codes Issue Date
98ASA01118D 2018-05-30