SOT1800-2: CFM6F


Overview

CFM6F, ceramic, flange mount flat package; 6 terminals; 10.16 mm x 32.26 mm x 4.45 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM6F flange mount double CFM 10.16 x 32.26 x 4.45 6 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00812 2017-06-11
Part Description Quick access
AIRFAST RF POWER LDMOS TRANSISTOR 2300-2400 MHz, 45 W AVG., 28 V