SOT1804-1: CFM2


Overview

CFM2, ceramic, flange mount package; 2 terminals; 9.78 mm x 23.12 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2 flange mount double CFM 9.78 x 23.12 x 3.75 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00326 2017-06-11