SOT1805-3: CFM4


Overview

CFM4, ceramic, flange mount package; 4 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM4 flange mount double CFM 9.78 x 20.58 x 3.75 4 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00624 2017-06-11