SOT1809-1: CFM8


Overview

CFM8, ceramic, flange mount package; 8 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM8 flange mount double CFM 9.78 x 20.58 x 3.75 8 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00407 2017-06-11