SOT2048-1: FCD34


Overview

FCD34, flip chip die, 34 terminals, 0.4 mm pitch, 2.45 mm x 2.87 mm x 0.091 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FCD34 surface mount bottom FCD 2.45 x 2.87 x 0.091 34
Manufacture Code Reference Codes Issue Date
98ASA01527D 2020-05-21