SOT2093-1: HUFLGA32


Overview

HUFLGA32, thermal enhanced ultra-thin, fine-pitched land grid array package, 32 terminals, 0.5 mm pitch, 4.5 mm x 4.5 mm x 0.46 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUFLGA32 surface mount bottom UFLGA 4.5 x 4.5 x 0.46 32
Manufacture Code Reference Codes Issue Date
98ASA01720D 2020-11-09