SOT2134-1: LFBGA144


Overview

LFBGA144, low-profile fine-pitch ball grid array package, 144 terminals, 0.8 mm pitch, 10 mm x 10 mm x 1.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA144 surface mount bottom LFBGA 10 x 10 x 1.37 144
Manufacture Code Reference Codes Issue Date
98ASA01754D 2021-03-30
Part Description Quick access