SOT2156-1: FCD42


Overview

FCD42, flip chip die, 42 terminals; 2.1 mm x 1.7 mm x 0.225 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FCD42 surface mount FCD 2.1 x 1.7 x 0.225 42
Manufacture Code Reference Codes Issue Date
98ASA01817D 2021-08-06