SOT2199-1: HVQFN28


Overview

HVQFN28, thermal enhanced very thin quad flatpack; no leads, 28 terminals, 0.4 mm pitch, 4 mm x 4 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN28 surface mount quad HVQFN 4 x 4 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
98ASA02009D 2025-07-07
Part Description Quick access
I3C Hub with 2 controller ports and 8 target ports (debug configuration) in HVQFN28 package
I3C Hub with 2 controller ports and 8 target ports (default configuration) in HVQFN28 package
I3C Hub with 2 controller ports and 4 target ports (default configuration) in HVQFN28 package
I3C Hub with 2 controller ports and 4 target ports (debug configuration) in HVQFN28 package
I3C Hub with 2 controller ports and 8 target ports (debug configuration) in HVQFN28 package
I3C Hub with 2 controller ports and 8 target ports (default configuration) in HVQFN28 package
I3C Hub with 2 controller ports and 4 target ports (debug configuration) in HVQFN28 package
I3C Hub with 2 controller ports and 4 target ports (default configuration) in HVQFN28 package