SOT2231-1: H-PQFN40


Overview

H-PQFN40, thermal enhanced - plastic quad flat non-lead, 40 terminals, 0.4 mm pitch, 5 mm x 5 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
H-PQFN40 surface mount quad H-PQFN 5 x 5 x 0.9 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA02134D 2026-05-05
Part Description Quick access
Low Power Multi Rail PMIC for i.MX 91 and other Simple Linux Platforms
Low Power Cost Optimized Multi Rail PMIC for i.MX 93
Low Power Cost Optimized Multi Rail PMIC for i.MX 91 and other Simple Linux Platforms
Low Power Multi Rail PMIC for i.MX 91 and other Simple Linux Platforms