SOT226: I2PAK


Overview

plastic, single-ended package (I2PAK); 3 terminals; 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
I2PAK through-hole mount single SIP 11 x 10 x 4.3 3 plastic
Manufacture Code Reference Codes Issue Date
SOT226 TO-262(JEDEC 2009-08-25