SOT2295-1: H-FC-PBGA625


Overview

H-FC-PBGA625, thermal enhanced - flip chip - plastic ball grid array, 625 terminals, 0.65 mm pitch, 17 mm x 17 mm x 1.446 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
H-FC-PBGA625 surface mount bottom H-FC-PBGA 17 x 17 x 1.446 625 plastic
Manufacture Code Reference Codes Issue Date
98ASA02278D 2025-07-22
Part Description Quick access
ARA240 DNPU enables robust edge AI with extended temp range, delivering low-latency AI for industrial systems
ARA240 DNPU delivers fast, low-latency AI acceleration for consumer edge applications and smart devices