SOT2304-1: PQFP-G48


Overview

PQFP-G48, plastic quad flat package - gull wing, 48 terminals, 0.5 mm pitch, 7 mm x 7 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PQFP-G48 surface mount quad PQFP-G 7 x 7 x 1.4 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA02295D 2026-07-16
Part Description Quick access