SOT316-1: SQFP208


Overview

plastic shrink quad flat package; 208 leads (lead length 1.3 mm); body 28 x 28 x 3.4 mm; high stand-off height
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SQFP208 surface mount quad SQFP 208 plastic
Manufacture Code Reference Codes Issue Date
SOT316 MS-029(JEDEC 2003-02-25