Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT353 | SOT353 | surface mount | double | SOT | 2 x 1.25 x 0.95 | 5 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT353 | SC-88A(EIAJ | 2006-03-16 |
Part | Description | Quick access |
---|---|---|
NX3V1T66GW | Low-ohmic single-pole single-throw analog switch | View parametrics |
NCX2202GW | View parametrics | |
NX3L1T384GW | low-ohmic single-pole single-throw analog switch | View parametrics |
NX3L1T66GW | Low-ohmic single-pole single-throw analog switch | View parametrics |
NCX2200GW | View parametrics | |
NX3L1G66GW-Q100 | Low-ohmic single-pole single-throw analog switch | View parametrics |
NX3V1G66GW | Low-ohmic single-pole single-throw analog switch | View parametrics |
NX3V1G384GW | Low-ohmic single-pole single-throw analog switch | View parametrics |
NX3V1T384GW | Low-ohmic single-pole single-throw analog switch | View parametrics |
NX3L1G384GW | Low-ohmic single-pole single-throw analog switch | View parametrics |