SOT358-2: LQFP


Overview

plastic, low profile quad; flat leaded package; 32 terminals; 0.80 mm pitch; 7 x 7 x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT358-2 LQFP surface mount quad LQFP 7 x 7 x 1.4 32 plastic
Manufacture Code Reference Codes Issue Date
SOT358 (EIAJ);MS-026 BBA(JEDEC);IEC 2016-06-06