SOT455-1: PLLMC6


Overview

palladium plated contact chip card module (super 35 mm tape format, 6-contact, transfer mould technology)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT455-1 PLLMC6 surface mount bottom PLLMC 6 plastic
Manufacture Code Reference Codes Issue Date
SOT455 (EIAJ);(JEDEC);IEC 2012-09-20