SOT680-1: SO5


Overview

plastic small outline package; 5 leads; body width 1.6 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO5 surface mount double SO 5 plastic
Manufacture Code Reference Codes Issue Date
SOT680 MO-178(JEDEC 2001-11-15
Part Description Quick access
CapFREE (tm) 150 mA, low noise, low dropout regulator with thermal protection