SOT727-1: HLBGA475


Overview

plastic thermal enhanced low profile ball grid array package; 475 balls; body 35 x 35 x 0.9 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLBGA475 surface mount bottom HLBGA 475 plastic
Manufacture Code Reference Codes Issue Date
SOT727 MO-192(JEDEC 2002-02-07