SOT78A: TO-220AB


Overview

plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.5 mm x 10 mm x 4.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TO-220AB heatsink mount single SFM 15.5 x 10 x 4.3 3 plastic
Manufacture Code Reference Codes Issue Date
SOT78 SC-46(EIAJ);3-lead TO-220AB(JEDEC 2005-03-14