SOT78C: TO-220AB


Overview

plastic, single-ended package; 3 leads; 2.54 mm pitch; 15 mm x 10 mm x 4.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TO-220AB heatsink mount single SFM 15 x 10 x 4.5 3 plastic
Manufacture Code Reference Codes Issue Date
SOT78 2012-11-28