SOT830-1: HTSSON16TR


Overview

plastic thermal enhanced thin shrink small outline package/transparent; no leads; 16 terminals; resin based; body 5.4 x 3.9 x 1.2 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSON16TR surface mount double HTSSON 16 plastic
Manufacture Code Reference Codes Issue Date
SOT830 2007-11-14