2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5.4 + 802.15.4 Tri-radio Solution

Block Diagram

Choose a diagram:

IW512 internal block diagram

IW512 internal block diagram

IW512 application diagram - Single antenna

IW512 application diagram - Single antenna

IW512 application diagram - Dual antenna

IW512 application diagram - Dual antenna

Features

Wi-Fi Key Features

  • IEEE 802.11a/b/g/n/ac 1x1 SISO 2.4 GHz and 5 GHz, up to 80 MHz channel bandwidth
  • 802.11az accurate ranging
  • Integrated PA, LNA and T/R switches
  • WPA3 security with hardware encryption engines
  • SDIO 3.0 host interface

Bluetooth Key Features

  • Supports Bluetooth 5.2 features
  • Bluetooth 5.4 certified
  • Integrated high power PA up to +20 dBm transmit power
  • Full featured Bluetooth baseband
  • Bluetooth LE 2 Mbit/s, Long Range and Advertising Extensions
  • LE Audio with Isochronous channels
  • AES hardware encryption
  • UART host interface

802.15.4 Key Features

  • IEEE 802.15.4-2015 compliant supporting Thread in 2.4 GHz band
  • Integrated high power PA up to + 20 dBm transmit power
  • Shared transmitter and antenna pin with Bluetooth
  • Simultaneous receive with Bluetooth
  • SPI host interface

General Features

  • Dedicated, independent CPUs and memories for Wi-Fi and Bluetooth
  • Efficient power management system supporting deep-sleep low-power mode
  • Single and dual antenna configurations

Documentation

Quick reference to our documentation types

Design Resources

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

Support

What do you need help with?