Absolute, Integrated Pressure Sensor (15 to 130 kPa)

Product Details

Features

  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • 1.5% maximum error over 0º to 85º C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated over -40ºC to +125ºC
  • Durable thermoplastic (PPS) surface mount package

Buy/Parametrics










































































































Design Files

Support

What do you need help with?