Absolute, Integrated Pressure Sensor (15 to 250 kPa)

Product Details

Block Diagram

MPXX6250 Absolute, Integrated Pressure Sensor (15 to 250kPa)

MPXX6250 Absolute, Integrated Pressure Sensor (15 to 250kPa)

Features

Key Features

  • Improved accuracy at high temperature
  • Durable thermoplastic (PPS) surface mount package
  • Temperature compensated from -40° to +125 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • 1.5 percent maximum error over 0° to 85 °C
  • Available in small and super small outline packages

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Design Files

Support

What do you need help with?