NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

Accelerometers

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

NXP offers a diverse product portfolio of differentiated microelectromechanical systems (MEMS)-based accelerometers to meet expanding automotive, healthcare and industrial needs. Our accelerometers are at the forefront of emerging applications in metering and conservation, quantified wellness, security and surveillance, wearables and home convenience.

  • Accelerometer Portfolio
  • Supporting New Applications
  • Hardware
  • Applications
  • Commitment to Your Design
Product Selector Cross Reference

Choosing the right product just got easier. View all product finder tools.

As of February 2, 2026, NXP MEMS sensor products have been transitioned to STMicroelectronics. For more information, contact STMicroelectronics.

Accelerometer Portfolio

We offer a broad portfolio of 1-, 2-, 3- and 6-axis accelerometers supporting low, medium and high sensor ranges. This portfolio is ideal for automotive, industrial, healthcare and IoT applications.

Automotive

  • NXLS95New

    DSI3/SPI Automotive Safety Digital Accelerometer

  • NXLS96New

    PSI5 Automotive Safety Digital Accelerometer

  • FXLS8961AFNew

    ±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer Optimized Performance Over Temperature

  • FXLS8964AF

    Ultra-Low-Power Wake Up on Motion with AEC-Q100 Qualification

  • FXLS8967AF

    ±2g/±4g/±8g/±16g, Low-Power 12-bit Digital Accelerometer

  • FXLS90xxx

    DSI3/SPI Automotive Safety Digital Accelerometer

  • FXLS93xxx

    PSI5 Automotive Safety Digital Accelerometer

IoT, Medical and Industrial

  • NXLS95New

    DSI3/SPI Automotive Safety Digital Accelerometer

  • FXLS8971CFNew

    ±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer Optimized Performance Over Temperature

  • FXLS8974CF

    ±2g/±4g/±8g/±16g, Low-Power 12-Bit Digital IoT Accelerometer

  • FXLS90xxx

    DSI3/SPI Automotive Safety Digital Accelerometer

Supporting New Applications

With the advent of IoT, our accelerometers are now at the forefront supporting applications for automotive, healthcare, industrial and IoT, as well as other wearable and home applications.

Central ECU

Our central ECU accelerometers can be used for automotive safety and non-safety applications within the car, such as vehicle dynamics.

Keyfob

Increase security and battery life in keyless entry using our ultra-low power AEC-Q100 qualified inertial sensors.

Satellite

Support specific automotive bus standards such as PSI5 or DSI3 interfaces. They are AEC-Q100 ASIL B qualified and cover embedded safety mechanisms.

High Performance

Our high-performance sensors have high frequency sampling rate with ultra-low noise output data. This class of accelerometers can be leveraged for machine condition detection, machine learning and other industrial applications.

Low Power

Many applications, such as IoT, require lower energy consumption to extend battery life and remove the need for a recharging solution. Our ultra-low power sensors enable innovative designs.

Meet NXP's Next Generation FXLS8961AF 3-axis MEMS Accelerometers for Automotive

Enable motion, level sensing and angle detection with low-power and high performance over extended temperature range for automotive applications.

Accelerate development

Evaluation Boards and Reference Designs

NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.

  • Explore Hardware

Revolutionize your Industrial and Medical Applications with new FXLS8971CF 3-axis MEMS Accelerometers

Bring out the best performance over varying temperature range for applications that need high precision inclinometer, level measurement with our FXLS8971CF 3-axis MEMS accelerometer.

  • Design now
Revolutionize your industrial and medical applications with new FXLS8971CF 3-axis MEMS Accelerometers Image

Applications

Automotive

Detects vehicle crash events, roll over, tilt, vibration, orientation and general motion activity for airbag, braking/stability control and active suspension systems.

  • Braking and Stability
  • Active Suspension
  • Automotive Radar Solutions

Industrial

High-resolution and low-power performances. Embedded smart functions to autonomously detect orientation, shake, tap, double tap, fall, tilt, motion, positioning, shock or vibration.

  • Electricity Meter
  • Hearing Health
  • Gas Meter
  • Home Health Gateway
  • Inventory and Supply Chain Management
  • Transportation
  • Vital Signs Monitors
  • Water Meter

Consumer

Home appliances are dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier.

  • Air Conditioning (AC)
  • Smart Watch and Wristband

Commitment to Your Design

We're here to help leverage our technical documentation, software development tools, training materials and online support.

Sensors Developer Resources
  • Sensor Developer Resources

Explore our sensor toolbox ecosystem, software and more tools.

Motion Sensors
  • Training

Learn more with our motion sensors training.

Sensors
  • Community

Have a question? Join our sensors open forum.

NXP Automotive Gyroscope for Safety Applications

This demo shows a solution based on the NC10131AE combo sensor, which provides an accurate positioning device.

Watch video
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.